L-com

Right Angle USB Cable, Down Angle A Male/ Left Angle B Male, 2.0m

  • Picture of Right Angle USB Cable, Down Angle A Male/ Left Angle B Male, 2.0m
Picture of Right Angle USB Cable, Down Angle A Male/ Left Angle B Male, 2.0m
SKU CA90DA-90LB-2M
Available to Ship 6
Quantity Price
1 - 24 $5.10
25 - 49 $4.59
50 - 99 $4.08
100 + Call Us
Price $5.10

All Prices are in US Dollars and do not include duties



Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for standard A and B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 26 AWG power leads and are finished in an attractive gray color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • Down Angle A Male to Left Angle B Male connectors
  • Solves difficult connection problems in tight places
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; USB Revision 1.0, 1.1, and 2.0 compliant
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement
  • Portable Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.