L-com

Premium USB Type A Male / Female Mounting Extension Cable, 2.0m

  • Picture of Premium USB Type A Male / Female Mounting Extension Cable, 2.0m
  • Picture of Premium USB Type A Male / Female Mounting Extension Cable, 2.0m
  • Picture of Premium USB Type A Male / Female Mounting Extension Cable, 2.0m
Picture of Premium USB Type A Male / Female Mounting Extension Cable, 2.0m
SKU CSMUAXMT-2M
Available to Ship 93
Quantity Price
1 - 24 $29.39
25 - 49 $26.45
50 - 99 $23.51
100 + Call Us
Price $29.39

All Prices are in US Dollars and do not include duties



Trying to connect your USB cable to that hard to access port on the back of your PC? Try this convenient cable and make this problem go away! Featuring a USB A type plug for the PC connection and a unique USB A type jack, the user can mount this jack to any surface with either screws or double sided adhesive foam tape (both are provided). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Cable length is 2 meters (6.6 feet), color is light gray. Custom lengths are available with modest minimum requirements.

Features
  • Bulk cable is USB Revision 1.0, 1.1, and 2.0 compliant
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Length is 2 meters; color is light gray
  • Double sided tape and (2) screws provided for user defined mounting method
  • USB extension cable assembly, Type A male to mounting Type A female connectors

Application
  • Data Acquisition
  • Printer Interface
  • Test and Measurement
  • PC Peripheral Interconnects
  • Portable Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.