L-com

Premium USB Cable Type A - Mini B 5 Position, 3.0m

  • Picture of Premium USB Cable Type A - Mini B 5 Position, 3.0m
  • Picture of Premium USB Cable Type A - Mini B 5 Position, 3.0m
  • Picture of Premium USB Cable Type A - Mini B 5 Position, 3.0m
Picture of Premium USB Cable Type A - Mini B 5 Position, 3.0m
SKU CSMUAMB5-3M
Available to Ship 688
Quantity Price
1 - 24 $20.19
25 - 49 $18.17
50 - 99 $16.15
100 + Call Us
Price $20.19

All Prices are in US Dollars and do not include duties



Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices equipped with mini-USB 5 position ports. Twisted pair data lines help reduce crosstalk while 28 AWG power conductors enable power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters.
  • USB cable assembly, Type A male to mini-Type B 5 position male connectors
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • USB Revision 1.0, 1.1, and 2.0 compliant, simple plug and play connections from USB hosts and peripherals

Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.