L-com

Premium USB Cable Type A Male/Female Extension Cable, 2.0m

  • Picture of Premium USB Cable Type A Male/Female Extension Cable, 2.0m
  • Picture of Premium USB Cable Type A Male/Female Extension Cable, 2.0m
  • Picture of Premium USB Cable Type A Male/Female Extension Cable, 2.0m
Picture of Premium USB Cable Type A Male/Female Extension Cable, 2.0m
SKU CSMUAX-2M
Available to Ship 424
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us
Price $15.79

All Prices are in US Dollars and do not include duties



Highest quality USB extension cables allow for transfer rates up to 480 Mbps. These cables are handy to have on hand when it is necessary to extend any USB cable with a Type A connector. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in 0.3, 0.5, 0.75, 1, 2 & 3 meter lengths; color is light gray
  • Bulk cable is USB Revision 1.0, 1.1, and 2.0 compliant
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • USB extension cable assembly, Type A male to Type A female connectors

Application
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Data Acquisition
  • Printer Interface
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.