L-com

Premium USB Cable- Mini B 5 Position Male/Female, 3.0m

  • Picture of Premium USB Cable- Mini B 5 Position Male/Female, 3.0m
  • Picture of Premium USB Cable- Mini B 5 Position Male/Female, 3.0m
  • Picture of Premium USB Cable- Mini B 5 Position Male/Female, 3.0m
Picture of Premium USB Cable- Mini B 5 Position Male/Female, 3.0m
SKU CSMUMB5X-3M
Available to Ship 42
Quantity Price
1 - 24 $27.19
25 - 49 $24.47
50 - 99 $21.75
100 + Call Us
Price $27.19

All Prices are in US Dollars and do not include duties



L-com's CSMUMB5X series cables are designed to extend devices such as GPS units and other USB Mini B 5 position peripherals. All 5 mini B positions are connected to insure proper functionality in every application. We offer these Mini B5 extension cables in off the shelf lengths of 0.3., 0.5, 0.75, 1, 2, and 3 meters. These cables feature foil plus braid shielding to provide maximum protection against EMI/RFI. Order online today!

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Male USB mini B 5 position to female USB mini B 5 position connectors
  • 24 AWG power wires for strong current carrying capacity
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 & 3 meters
  • Handy extension cable for many GPS systems as well as cameras and other peripherals using the USB Mini B 5 position interface

Application
  • Digital cameras
  • GPS systems
  • Peripheral to PC attachment
  • Cell phones
  • MP3 players

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.