L-com

Premium USB Cable- Micro B Male/Female, 3.0m

  • Picture of Premium USB Cable- Micro B Male/Female, 3.0m
  • Picture of Premium USB Cable- Micro B Male/Female, 3.0m
  • Picture of Premium USB Cable- Micro B Male/Female, 3.0m
Picture of Premium USB Cable- Micro B Male/Female, 3.0m
SKU CSMUMICBX-3M
Available to Ship 87
Quantity Price
1 - 24 $28.29
25 - 49 $25.46
50 - 99 $22.63
100 + Call Us
Price $28.29

All Prices are in US Dollars and do not include duties



L-com's CSMUMICBX series cables are designed to extend devices such as cell phone chargers and other USB 2.0 Micro B enabled peripherals. Easily extend your plug-in wall charger - no more laying your phone on the floor to charge it because the cord is too short! All 5 connector positions are connected to insure proper functionality in every application. We offer these Micro B extension cables in off the shelf lengths of 0.3., 0.5, 0.75, 1, 2, and 3 meters. These cables feature foil plus braid shielding to provide maximum protection against EMI/RFI.

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Fully shielded for protection against EMI/RFI
  • Male USB micro B to female USB micro B connectors
  • Available in lengths ranging from 0.3 to 3.0 meters
  • Handy extension cable for many cell phone chargers, PDA's and other peripherals using the USB Micro B interface

Application
  • Cell phones
  • PDA's
  • Peripheral to PC attachment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.