We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A Jack with 24 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 24 AWG, UL style 1007 and include a wire that is connected to the connector shell. L-com can custom terminate these wire leads with modest minimum requirements. Two screws are included to assist with panel mounting.