Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

LSZH USB Cable, Type A - Mini B 5 Position 1 Meter

  • Picture of LSZH USB Cable, Type A - Mini B 5 Position 1 Meter
Picture of LSZH USB Cable, Type A - Mini B 5 Position 1 Meter
SKU CSMUAZMB5-1M
Available to Ship 5
Quantity Price
1 - 24 $30.79
25 - 49 $27.71
50 - 99 $24.63
100 + Call Us
Price $30.79

All Prices are in US Dollars and do not include duties



L-com's CSMUAZMB5 series of USB cables feature Low Smoke Zero Halogen cable jackets which reduce the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere where the protection of people and equipment from toxic and corrosive gases is critical. These cables allow for simple "plug & play" connections to hand held devices, and other situations where Mini B 5 connectors are used. Twisted pair data lines help reduce crosstalk while 28 AWG power conductors allow for maximum cable flexibility. Quantity pricing is available, please contact your L-com Sales Representative.

Features
  • Available in 0.3, 0.5, 1, 2 & 3 meter lengths; color is black
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • USB Revision 1.0, 1.1, and 2.0 compliant
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Aerospace
  • Shipboard
  • Confined space
  • Military

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.