L-com

LSZH USB Cable Assembly, Latching A / Standard B 1.0m

  • Picture of LSZH USB Cable Assembly, Latching A / Standard B 1.0m
Picture of LSZH USB Cable Assembly, Latching A / Standard B 1.0m
SKU CAUZALB-1M
Available to Ship 51
Quantity Price
1 - 24 $35.19
25 - 49 $33.43
50 - 99 $31.67
100 + Call Us
Price $35.19

All Prices are in US Dollars and do not include duties



These unique cable assemblies feature low smoke zero halogen cable jackets plus a latching Type A USB plug and a standard Type B plug. The latching Type A USB plug provides lock down mating retention with any USB Type A jack. Fully shielded and USB 2.0 compliant, this cable contains two 24 AWG power conductors and one 28 AWG pair for the data lines. Color is black. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3, 4 and 5 meters; color is black
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Unique latching feature provides a secure connection to any USB type A jack
  • USB Revision 1.0, 1.1, and 2.0 compliant

Application
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Confined Space USB Applications
  • Data Acquisition
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.