L-com

LSZH USB 3.0 Cable Type A - Micro B, 0.5m

  • Picture of LSZH USB 3.0 Cable Type A - Micro B, 0.5m
  • Picture of LSZH USB 3.0 Cable Type A - Micro B, 0.5m
  • Picture of LSZH USB 3.0 Cable Type A - Micro B, 0.5m
Picture of LSZH USB 3.0 Cable Type A - Micro B, 0.5m
SKU CAU3ZAMICB-05M
Available to Ship 18
Quantity Price
1 - 24 $55.69
25 - 49 $52.91
50 - 99 $50.12
100 + Call Us
Price $55.69

All Prices are in US Dollars and do not include duties



L-com's CAU3ZAMICB series of USB 3.0 cables feature Low Smoke Zero Halogen cable jackets which reduce the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere where the protection of people and equipment from toxic and corrosive gases is critical. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. Quantity pricing is available, please contact your L-com Sales Representative.

Features
  • Available in 0.3, 0.5,1,2,3 & 5 meter lengths; color is black
  • Type A male to Type Micro B male connectors
  • USB Revision 3.0 compliant. Transfer rates up to 4.8 Gbps
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage

Application
  • Aerospace
  • Military
  • Video Transfer
  • Data Storage
  • Shipboard


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.