L-com

Icron USB 2.0 Ranger 2312 2-Port Cat5e (or better) USB Extender System with Remote Power (100m Max)

  • Picture of Icron USB 2.0 Ranger 2312 2-Port Cat5e (or better) USB Extender System with Remote Power (100m Max)
Picture of Icron USB 2.0 Ranger 2312 2-Port Cat5e (or better) USB Extender System with Remote Power (100m Max)
SKU ICR2312
Available to Ship 50
Quantity Price
1 - 4 $418.00
5 - 9 $409.64
10 - 24 $401.28
25 + Call Us
Price $418.00

All Prices are in US Dollars and do not include duties



Icron's USB Ranger® 2312 USB extender product represents yet another alternative that also enables USB 2.0 connections at up to 480 Mbps over 100m/330ft of Solid Conductor Cat 5e (or better) cabling. The 2312 USB extender is designed with flexible power allowing you to provide power from the LEX side as well as the REX side for those who require up to 1 amp of power at the REX unit but do not have an electrical outlet available at that location. The 2312 USB extender supports two device ports. The systems deliver power to the REX unit over the Solid Conductor Cat5 (or better) extension link simplifying certain installation situations in industrial, medical and commercial applications. The Ranger 2312 USB extender is FCC/CE Class B certified and meets EN-61000 8kV ESD immunity. Supported platforms include: Windows, MAC OS, Linux UK, Japanese, European and Australian power versions available. The 2312 has a optional mounting kit. Contact your L-com Sales Representative for details.

Features
  • Provides two remote USB 2.0 ports. Number of devices can be increased using additional USB hubs
  • AC power adapter at remote (REX) or local (LEX) unit supplies up to 1 Amp vs. standard 500ma to the USB port
  • Extends USB 2.0 high-speed and USB 1.1 (low-speed, full speed) devices up to 100 meters over Solid Conductor Cat 5 (or better) cable.
  • Flexible power feature delivers power from the LEX unit to the REX unit over the Solid Conductor CAT 5 (or better) extension link simplifying certain installation situations
  • True plug and play, ready to operate right out of the box. No new driver installation required. Supports all major operating systems including Windows®, Mac OS®, and Linux®

Application
  • PC peripheral
  • Industrial USB applications
  • Remote admin/control
  • Retail POS

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.