Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Icron USB 2.0 Ranger 2304 4-Port Cat5e USB Extender (100m Max)

  • Picture of Icron USB 2.0 Ranger 2304 4-Port Cat5e USB Extender (100m Max)
  • Picture of Icron USB 2.0 Ranger 2304 4-Port Cat5e USB Extender (100m Max)
Picture of Icron USB 2.0 Ranger 2304 4-Port Cat5e USB Extender (100m Max)
SKU ICR2304
  Available for backorder
Quantity Price
1 - 4 $403.00
5 - 9 $386.88
10 - 24 $370.76
25 + Call Us
Price $403.00

All Prices are in US Dollars and do not include duties



The USB 2.0 Ranger® 2304 is a four port USB 2.0 high speed extension solution, enabling USB 2.0 connections at up to 480Mbps over 100m/330ft of solid conductor Cat 5e (or better) cabling. The Ranger 2304 is the latest USB 2.0 extender system from Icron, offering the same reliable USB 2.0 extension benefits as the Ranger 2204, but with faster throughputs when using read/write devices such as external hard drives as well as supporting a greater number of connections (up to 31 devices and hubs).
The Ranger 2304 provides an integrated four port remote USB 2.0 powered hub delivering 600mA to each port supporting all USB 1.1 and 2.0 device types (up to 480Mbps). The Ranger 2304 extends all USB 2.0 Peripherals such as flash drives, keyboards, mice, webcams and interactive whiteboards across a dedicated Cat5e (or better) connection. UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.

Features
  • Extends USB 2.0, and 1.1 (both low-speed and full-speed) devices up to 480Mbps (USB 3.0 can also be extended but only at USB 2.0 Speeds)
  • Integrated hub provides four remote ports for USB devices, (additional USB hubs can be used to add more ports)
  • Operates with all USB Controllers
  • Supports all major operating systems: Windows®, Mac OS X®, and Linux®
  • True plug and play, ready to operate right out of the box. No new driver installation required

Application
  • Interactive Whiteboards
  • Remote admin/control (Keyboard & Mouse)
  • Video Matrix Systems
  • Medical Device Connectivity
  • Remote Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.