Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Icron USB 2.0 Ranger 2301 GE LAN, 1-port USB 2.0 Gigabit Ethernet LAN Extender System

  • Picture of Icron USB 2.0 Ranger 2301 GE LAN, 1-port USB 2.0 Gigabit Ethernet LAN Extender System
Picture of Icron USB 2.0 Ranger 2301 GE LAN, 1-port USB 2.0 Gigabit Ethernet LAN Extender System
SKU ICR2301GE-LAN
Available to Ship 28
Quantity Price
1 - 4 $412.00
5 - 9 $403.76
10 - 24 $395.52
25 + Call Us
Price $412.00

All Prices are in US Dollars and do not include duties



-NEW- Icron's USB Ranger® 2301GE-LAN USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling or across a GigE Local Area Network (LAN) using existing cable infrastructure. Saves on installation time and provides IT visibility. The Ranger 2301GE-LAN USB extender addresses the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2301GE-LAN USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure. This USB extenders require AC power (included) at the remote REX end. Supported platforms include: Windows, MAC OS, Linux. UK, European, Japanese and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.

Features
  • AC power adapter at remote unit (REX) supplies up to 1 Amp vs. standard 500ma to the USB port
  • Extends USB 2.0 high-speed and USB 1.1 (low-speed, full speed) devices up to 100 meters over Cat 5 (or better) cable or across a GigE Local Area Network
  • Provides one remote USB 2.0 port. Number of devices can be increased using additional USB hubs
  • True plug and play, ready to operate right out of the box. No new driver installation required. Supports all major operating systems including Windows®, Mac OS®, and Linux®
  • Smaller overall footprint of 3.4"x3"x1" to accommodate tight spaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.