L-com

Bulgin USB Flash Drive Cover For Standard Series USB Connectors

  • Picture of Bulgin USB Flash Drive Cover For Standard Series USB Connectors
Picture of Bulgin USB Flash Drive Cover For Standard Series USB Connectors
SKU PX0852
Available to Ship 50
Quantity Price
1 - 24 $9.99
25 - 49 $9.49
50 - 99 $8.99
100 + Call Us
Price $9.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0852 USB flash drive cover is compatible with standard series 'A' type connectors PX0842, PX0843, PX0845, PX0848, and PX0849 to retain IP connector rating when mated with a panel connector and a USB flash drive in the socket. The inside measurements of this USB flash drive cover are 17.5 x 14 x 83 mm.

L-com has one of the largest in-stock selections of USB flash drive covers, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB flash drive cover that meets your needs.


Features
  • For use with USB Flash Drives
  • Maintains IP68 rating when mated with panel connector
  • For use with 'A' type connectors: PX0842, PX0843, PX0845, PX0848 & PX0849

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.