L-com

Economy USB Cable, Type A - B, 2 Meters

  • Picture of Economy USB Cable, Type A - B, 2 Meters
Picture of Economy USB Cable, Type A - B, 2 Meters
SKU CGU2AB-2M
Available to Ship 77
Quantity Price
1 - 24 $13.69
25 - 49 $12.32
50 - 99 $10.95
100 + Call Us
Price $13.69

All Prices are in US Dollars and do not include duties



L-com's Economy USB cables contain 28AWG power conductors and gold flash connectors. These cables are perfect for economically tight projects and competitive bids.

Features
  • Available in 0.3, 0.5, 1, 2, 3 & 5 meter lengths, color is dark gray
  • Gold flash contacts provide reliable connections
  • USB 2.0 cable assembly, used to connect USB peripherals such as printers, keyboards/mice, and digital cameras
  • Cable contains a braided shield to protect against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Data Acquisition
  • Printer Interface
  • Test and Measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.