In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Economy USB Cable, Type A - B, 0.3 Meters

  • Picture of Economy USB Cable, Type A - B, 0.3 Meters
Picture of Economy USB Cable, Type A - B, 0.3 Meters
SKU CGU2AB-03M
Available to Ship 114
Quantity Price
1 - 24 $10.19
25 - 49 $9.17
50 - 99 $8.15
100 + Call Us
Price $10.19

All Prices are in US Dollars and do not include duties



L-com's Economy USB cables contain 28AWG power conductors and gold flash connectors. These cables are perfect for economically tight projects and competitive bids.

Features
  • Cable contains a braided shield to protect against EMI/RFI
  • USB 2.0 cable assembly, used to connect USB peripherals such as printers, keyboards/mice, and digital cameras
  • Available in 0.3, 0.5, 1, 2, 3 & 5 meter lengths, color is dark gray
  • Gold flash contacts provide reliable connections
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement
  • Portable Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.