L-com

Deluxe USB Cable Type A Male/Female Extension Cable, 0.75m

  • Picture of Deluxe USB Cable Type A Male/Female Extension Cable, 0.75m
  • Picture of Deluxe USB Cable Type A Male/Female Extension Cable, 0.75m
  • Picture of Deluxe USB Cable Type A Male/Female Extension Cable, 0.75m
Picture of Deluxe USB Cable Type A Male/Female Extension Cable, 0.75m
SKU ECUSBAX-075M
Available to Ship 37
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us
Price $20.39

All Prices are in US Dollars and do not include duties



L-com's ECUSB series provides high performance at competitive prices. These quality constructed cables feature USB 2.0 Compliant 26 AWG power leads and are finished in an attractive medium gray color. These cables are handy to have on hand when it is necessary to extend any USB cable with a Type A connector. Each cable is functionally tested to ensure the highest level of quality and performance. These cables allow for transfer rates up to 480 Mbps and can be used with simple Plug and Play connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals.

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Available in 0.3, 0.5, 0.75, 1, 2, & 3 meter lengths, color is gray
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • USB 2.0 extension cable assembly, Type A male to Type A female connectors

Application
  • Printer Interface
  • Test and Measurement
  • Data Acquisition
  • PC Peripheral Interconnects
  • Portable Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.