L-com

Coiled USB Cable- Mini B 5 Position Male/Female .5m to 2.0m

  • Picture of Coiled USB Cable- Mini B 5 Position Male/Female .5m to 2.0m
  • Picture of Coiled USB Cable- Mini B 5 Position Male/Female .5m to 2.0m
  • Picture of Coiled USB Cable- Mini B 5 Position Male/Female .5m to 2.0m
Picture of Coiled USB Cable- Mini B 5 Position Male/Female .5m to 2.0m
SKU COILMB5EXT-2M
Available to Ship 62
Quantity Price
1 - 24 $28.69
25 - 49 $25.82
50 - 99 $22.95
100 + Call Us
Price $28.69

All Prices are in US Dollars and do not include duties



This innovative coiled USB cable from L-com features a retracted length 0.5 meters and an expanded length of two meters and can be used with GPS systems as well as cameras and other peripherals using the USB Mini B5 interface. All 5 mini B positions are connected to insure proper functionality in every application. The tough, durable polyurethane jacket enhances recoil memory and 30 microinch gold plated contacts provide reliable connections with repeated mating cycles. Order online today!

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • 24 AWG power wires for strong current carrying capacity
  • Male USB mini B 5 position to female USB mini B 5 position
  • Retracted length 0.5 meters, expanded length 2 meters
  • Used to connect USB Mini B 5 Position enabled devices/peripherals

Application
  • Communications devices
  • Digital camera
  • PC peripheral
  • Cell phone
  • Coiled USB

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.