L-com

Clear Jacket Premium USB Cable Type A - A Cable, 5.0m

  • Picture of Clear Jacket Premium USB Cable Type A - A Cable, 5.0m
  • Picture of Clear Jacket Premium USB Cable Type A - A Cable, 5.0m
Picture of Clear Jacket Premium USB Cable Type A - A Cable, 5.0m
SKU CSMUCLRAA-5M
  Available for backorder
Quantity Price
1 - 24 $58.99
25 - 49 $53.09
50 - 99 $47.19
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



These sharp looking cables highlight L-com's high quality standards when "looking under the hood". A metal shielding under the mold and high coverage braid shield can protect your data even in the noisiest electrical environments. These cables use the same design as the popular CSMUAB series featuring 20 AWG power conductors enabling maximum power transfer from host to peripheral.

Features
  • 20 AWG power leads allow for maximum power transfer
  • Available in 0.3, 0.5, 1, 2, 3 & 5 meter lengths
  • Clear jacketed USB 2.0 cable assembly, Type A male to Type A male connectors
  • Showcases L-com's high quality bulk cable and overall cable assembly shielding
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.