Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin USB Chassis standard buccaneer circular data connector

  • Picture of Bulgin USB Chassis standard buccaneer circular data connector
Picture of Bulgin USB Chassis standard buccaneer circular data connector
SKU PX0842/B
Available to Ship 23
Quantity Price
1 - 24 $31.99
25 - 49 $30.39
50 - 99 $28.79
100 + Call Us
Price $31.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0842/B USB standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for the USB 2.0 protocol. This USB connector has a sealed Type B at front of panel and a Type A at rear. With 4 electrical contacts that have a maximum contact resistance of 30 mOhms, our circular data connector can withstand voltages of up to 30 V and currents up to 1.0 A.

This IP68 connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e Ethernet connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0842/B standard buccaneer circular data connector offered by L-com can resist cold temperatures ranging from 0 to +70°C. This connector is a rear panel mount style that also supports direct horizontal mounting to PCB for straight plugs.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB standard buccaneer circular data connector that meets your needs.

Features
  • USB 2.0 'B' type IP68 to USB 2.0 'A' type connector
  • Mates with PX0840 and PX0841 cable connectors

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.