L-com

USB-C to USB-A 3.0 Adapter, 5Gbps, Type C Male to Type A Female, Aluminum Shell, Dongle Style, Black, 15cm

  • Picture of USB-C to USB-A 3.0 Adapter, 5Gbps, Type C Male to Type A Female, Aluminum Shell, Dongle Style, Black, 15cm
  • Picture of USB-C to USB-A 3.0 Adapter, 5Gbps, Type C Male to Type A Female, Aluminum Shell, Dongle Style, Black, 15cm
  • Picture of USB-C to USB-A 3.0 Adapter, 5Gbps, Type C Male to Type A Female, Aluminum Shell, Dongle Style, Black, 15cm
Picture of USB-C to USB-A 3.0 Adapter, 5Gbps, Type C Male to Type A Female, Aluminum Shell, Dongle Style, Black, 15cm
SKU USBCA3
Available to Ship 868
Quantity Price
1 - 24 $19.69
25 - 49 $18.71
50 - 99 $17.72
100 + Call Us
Price $19.69

All Prices are in US Dollars and do not include duties



L-com’s USBCA3 is a dongle-style USB-C to USB-A 3.0 adapter with a type C male to type A female connector. This 3.0 USB adapter has a type C male interface at one end and a type A female interface at the other end. This adapter enables smooth data transfer between devices with different USB ports. Our USB-C to USB-A adapter is made to last with a sturdy aluminum shell and gold-plated connectors.

The USBCA3 adapter from L-com supports USB 3.0 technology at speeds up to 5 Gbps and is backward compatible with previous USB revisions. This dongle-style adapter transforms a single USB C port into a standard USB A port, enabling effortless connectivity between A-type peripherals and a C-only device, such as a laptop. This USB 3.0 adapter has a PVC jacket that provides flexibility and durability.

The L-com USBCA3 type C male to type A female USB adapter has a length of 15 cm and comes in a black color. Our 3.0 adapter is suitable for PC, laptop, tablet, smart phone, and peripheral interconnects such as HDD and SSD, cameras, mice, thumb drives, headsets, keyboards, data transfer, acquisition and storage, video transfer, offices, conference rooms, bedrooms, and WFH (Work from Home) applications. This 15 cm adapter will future-proof your technological investments by bridging the gap between new and legacy devices, ensuring your precious A-type accessories remain relevant in the age of USB-C dominance.

L-com has one of the largest in-stock selections of 3.0-version USB-C to USB-A adapters for international and domestic orders. Make your online purchase right now to take advantage of our same business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal dongle-style type C male to type A female USB 3.0 adapter for your requirements.


Features
  • Transforms a single USB C port into a standard USB A port to connect your traditional A type peripherals to a C only device such as a laptop
  • Made to last with a sturdy aluminum shell and gold plated connectors
  • Future-proof your tech investments to bridge the gap between new and legacy devices, ensuring your valuable Type A accessories remain relevant in the era of USB-C dominance
  • Supports USB 3.0 speeds of up to 5Gbps and is backwards compatible with previous USB revisions
  • Perfect for travel, this dongle style adapter has a length of about 6 inches so it will not clutter your setup

Application
  • PC, Laptop, Tablet, Smart Phone
  • Peripheral Interconnects such as HDD/SSD, Cameras, Mice, Thumb drives, Headsets, Keyboards ect...
  • Data transfer, Acquisition and Storage
  • Office, Conference Room, Boardroom and WFM (Work from Home)
  • Video transfer


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.