L-com

USB C Type to Lightning Compatible Charging Data Cable Assembly, Male-Plug to Male-Plug, TPE Jacket, White, 2FT

SKU CAUC-LT-WHT-2F
QTY available 980
Quantity Price
1 - 24 $19.39
25 - 49 $18.42
50 - 99 $17.45
100 + Call Us
Price $19.39

All Prices are in US Dollars and do not include duties



L-com’s CAUC-LT-WHT-2F USB Type C to Lightning cable assembly incorporates Lightning compatible technology to support charging, synching and data transfer between USB Type C and Lightning devices. CAUC-LT-WHT series is perfect for connecting newer laptops with Type C ports to phones and devices with Lightning compatible connectors without requiring special adapters or hubs.

Our CAUC-LT-WHT-2F is built with a durable TPE jacket in white and is terminated with a Type C USB male (plug) to a Lightning compatible male (plug) connector. It has an overall length of 2.0 feet (0.6 meters). L-com’s technical experts are always available for application help if needed.

The CAUC-LT series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. Buy online today.

Features
  • Enabled to connect your USB Type C device to your Lightning Type peripheral for charging, synch and/or data transfer
  • Gold plated contact pins to minimize signal loss
  • Off the shelf lengths range from 1 foot to 3 feet
  • Economical TPE jacket in white
  • Backshell construction and strain relief is highly durable

Application
  • Data Synch
  • Device Charging
  • Data Transfer
  • Cellular Phones
  • Laptops; PCs


Product Resources

Product Compliance

Product Compliance

P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.