L-com

ThinLine High Speed HDMI Cable with Ethernet, M/M, 1FT

  • Picture of ThinLine High Speed HDMI Cable with Ethernet, M/M, 1FT
Picture of ThinLine High Speed HDMI Cable with Ethernet, M/M, 1FT
SKU VHA00022-1F
Available to Ship Call us
Quantity Price
1 - 24 $10.59
25 - 49 $10.17
50 - 99 $9.85
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



The L-com VHA00022 line of 1 foot ThinLine High Speed HDMI Cables with Ethernet are a cost effective alternative to standard diameter HDMI cables. L-com's VHA00022-1F ThinLine 1 foot HDMI cable offers a smaller diameter of 4.5mm, as opposed to standard 7.3mm diameter. With a diameter almost half that of a standard HDMI cable, the VHA00022-1F from L-com offers lighter weight and greater cable flexibility. The ThinLine VHA00022 12 inch line of HDMI cables is also a great option for promoting better airflow saving space in high cable density applications.

Features
  • Connect HDMI source to HDMI display
  • ThinLine cable diameter of 4.5mm
  • Gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in multiple lengths from 1 to 10 feet

Application
  • HDTV
  • 4k resolution
  • Home Theatre
  • Professional AV installs

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.