We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Ultra High Speed HDMI Cable, Male to Male, Supports 4K and 8K Resolution, HDR and VRR, Black, 3.0M

SKU VHA00021-3M
Available to Ship 2
Quantity Price
1 - 24 $49.59
25 - 49 $47.11
50 - 99 $44.63
100 + Call Us
Price $49.59

All Prices are in US Dollars and do not include duties



The L-com VHA00021 line of Ultra High Speed 8K HDMI® cables are the latest and greatest in HDMI® technology. Enabled to support features such as 8K@60Hz, 4K@120Hz, HDR (High Dynamic Range), VRR (Variable Refresh Rate) and 48Gbps bandwidth as indicated by the HDMI® 2.1 specification, the VHA00021 family comes in lengths of 0.5, 1, 2, and 3 meters. These 8K HDMI® cables are popular with gamers wishing to have the highest resolution, home theatre improvements and professional audio/video applications. The VHA00021-3M Ultra High Speed 8K HDMI® cables are three meters in length, in stock and ready for same-day shipping at a moments notice.

Features
  • 8K Resolution @60 Hz
  • 48 Gbps data transfer speed
  • Higher refresh rates than previous generations
  • Black PVC jacket
  • Fully molded connectors for durability

Application
  • Ultra HDTV
  • Home theatre
  • High resolution gaming
  • Professional AV installs

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.