To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

USB-C to Gigabit Ethernet Adapter, C Male to RJ45 Female, Category 6, 1000Mbps, Aluminum Shell, Gold, Dongle Style, 15cm

  • Picture of USB-C to Gigabit Ethernet Adapter, C Male to RJ45 Female, Category 6, 1000Mbps, Aluminum Shell, Gold, Dongle Style, 15cm
Picture of USB-C to Gigabit Ethernet Adapter, C Male to RJ45 Female, Category 6, 1000Mbps, Aluminum Shell, Gold, Dongle Style, 15cm
SKU RJ45-USBC-D
Available to Ship 246
Quantity Price
1 - 24 $32.99
25 - 49 $31.34
50 - 99 $29.69
100 + Call Us
Price $32.99

All Prices are in US Dollars and do not include duties



L-com's RJ45-USBC-D is a USB-C to Gigabit Ethernet adapter that is designed to transform a USB-C port into a high-speed Gigabit Ethernet port for ultra-fast connectivity. It features a USB type-C male connector on one side and a RJ45 female port on the other side. With a data transmission speed of 1000 Mbps, this adapter supports large downloads without interruptions. This Category 6-rated adapter has a PVC jacket and copper conductors.

The USB-C to Gigabit Ethernet adapter from L-com has a seam-less plug-and-play design, which makes installation simple without the need for additional software or drivers. This Gigabit Ethernet adapter provides a stable and speedy connection between USB-C devices and wired networks. This dongle-style adapter has a cable length of 15 cm. Our RJ45-USBC-D Ethernet adapter is lightweight and portable to use at home, in the office, or while traveling.

L-com's USB type-C male to RJ45 female adapter is built to last with a sturdy aluminum shell. This RJ45-USBC-D Ethernet adapter comes with gold-plated metal alloy connectors. Our high-quality USB-C to Gigabit Ethernet adapter is suitable for PCs, laptops, tablets, smartphones, gaming consoles, peripheral interconnects, 1000Base-T, 100Base-T, Category 5e, and Category 6 Ethernet applications. Additional dimensions and specifications for this adapter are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of USB-C to Gigabit Ethernet adapters for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Ethernet adapter for your requirements.


Features
  • Transforms a USB C port into a high-speed Gigabit Ethernet port for ultra-fast connectivity
  • Future proof your connection and hard wire laptops or other devices that do not have an Ethernet card directly into you network for a most stable and speedy connection
  • Made to last with a sturdy aluminum shell and gold plated connectors
  • Perfect for travel, this dongle style adapter has a cable length of 15cm
  • Seam-less plug and play design

Application
  • PC, Laptop, Tablet, Smart Phone, Gaming Console
  • Peripheral Interconnects
  • Category 5e, Category 6 Ethernet
  • 1000Base-T, 100Base-T
  • Office and WFM (Work from Home)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.