We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB C to DVI, Aluminum Shell with black nylon braided cable, Thunderbolt 2 Compatible, 1080P @ 60Hz, 2M

SKU LUSBDVI-MM-2M
Available to Ship 110
Quantity Price
1 - 24 $47.79
25 - 49 $45.40
50 - 99 $43.01
100 + Call Us
Price $47.79

All Prices are in US Dollars and do not include duties



The L-Com LUSBDVI-MM-2M is a USB C to DVI cable, which is used for B to B, office, consumer electronics, digital signage, HDPC display, high end computer graphics, A/V installation, industrial and building automation applications. This cable features ruggedized, highly durable, flexibility and has tin or copper plated connectors. The audio video cable is available in a 2 meter length and has an outer nylon braid for additional protection.

The 2 meter LUSBDVI-MM-2M patch cable is ideal for B to B, home office, consumer electronics, A/V installation, industrial and building automation applications. The A/V cable supports resolutions up to 1080P@30HZ and is compatible with thunderbolt 2 ports. To ensure superior signal transmission, L-Com braided cable comes with tin or copper plated connectors.

This black nylon braid conversion cable is available with aluminum shells, which provide better heat insulation. This L-Com USB C to DVI cable can connect a USB C smartphone, tablet, laptop or desktop computer to any DVI-equipped monitor, projector or display unit. The LUSBDVI-MM-2M patch cable is compatible with devices such as laptops, personal computers, tablets, smartphones, pixel books, galaxy books, MacBooks, Chromebooks, Chromebook Pixels, Intel NUCs and many others.

The L-Com has one of the largest in-stock collections of 2 meter USB C to DVI cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the USB C to DVI cable as per your requirements.


Features
  • Connect mobile device to a monitor or other display
  • Convert a USB C signal into a DVI output
  • Black PVC Jacket
  • Durable Aluminum shell connectors
  • Resolutions up to 1080P @ 60 Hz

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.