L-com

USB C to DisplayPort, Aluminum Shell with black nylon braided cable, 8K @ 30Hz, 2M

  • Picture of USB C to DisplayPort, Aluminum Shell with black nylon braided cable, 8K @ 30Hz, 2M
Picture of USB C to DisplayPort, Aluminum Shell with black nylon braided cable, 8K @ 30Hz, 2M
SKU LUSBDP-MM-2M
Available to Ship 164
Quantity Price
1 - 24 $47.79
25 - 49 $45.40
50 - 99 $43.01
100 + Call Us
Price $47.79

All Prices are in US Dollars and do not include duties



The L-Com LUSBDP-MM-2M is a USB C to DisplayPort cable, which is used for the transfer of both high-definition audio and video through a single cable from one device to another. This cable is available in a 2 meter length and has an outer nylon braid for additional protection. The audio video cable features ruggedized, highly durable, flexibility and has tin or copper plated connectors.

The 2 meter LUSBDP-MM-2M patch cable is ideal for B to B, home office, consumer electronics, A/V installation, larger workspaces, industrial and building automation applications. To ensure superior signal transmission, L-Com braided cable comes with tin or copper plated USB C to DisplayPort connectors. This conversion cable has black nylon braid over a PVC cable sleeve and aluminum shells, which provides better heat insulation. The A/V cable supports resolutions up to 8K@30HZ and is backward compatible.

For seamless audio and video transmission, this braided cable is also capable of connecting a smartphone, MacBook, laptop, or tablet with a USB C connection to a DisplayPort-equipped monitor, TV, or projector. L-Com USB C to DisplayPort cable can provide up to 2560x1600 resolution with a digital video. Our LUSBDP-MM-2M conversion cable is suitable for USB C PCs, sports events, movies or gaming in large screen professional video and photo editing, online education, data analysis and presentation.

The L-Com has one of the largest in-stock collections of 2 meter USB C to DisplayPort cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the USB C to DisplayPort cable as per your requirements.


Features
  • Used to convert USB C to DisplayPort
  • Transfer Audio and Video to DisplayPort enabled PCs and monitors
  • Provides up to 2560x1600 resolution with digital video
  • Rugged Nylon Braiding over pvc cable sleeve
  • Durable Aluminum Shell Connector

Application
  • Digital Signage
  • HD PC Display
  • DisplayPort Compatible Devices
  • Docking Stations; Monitors
  • Multimedia


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.