L-com

USB C to 3.5mm Audio Adapter

  • Picture of USB C to 3.5mm Audio Adapter
Picture of USB C to 3.5mm Audio Adapter
SKU USBC35MMAD
Available to Ship 839
Quantity Price
1 - 24 $18.39
25 - 49 $17.47
50 - 99 $16.55
100 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



USB-C to AUX Adapter. Our plug and play adapter is light-weight and provides a hard-wired audio connection to USB-C devices that do not include a 3.5mm input or have a damaged 3.5mm input. Simply plug the adapter to a USB-C equipped laptop, tablet, or smartphone, then connect to headphones using a 3.5mm auxiliary audio jack. This USB C audio adapter is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • 3.5mm Audio Adapter
  • Connect Headphones or Headset
  • Plug and play; no drivers or installation required
  • Lightweight design which is ideal for travel

Application
  • A/V
  • Smart Phone
  • Tablet
  • Laptop


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.