L-com

USB C 2.0 male to male cable, Aluminum shell with grey cotton braid, 10 Ft

  • Picture of USB C 2.0 male to male cable, Aluminum shell with grey cotton braid, 10 Ft
Picture of USB C 2.0 male to male cable, Aluminum shell with grey cotton braid, 10 Ft
SKU USBC2-MM-10FT
Available to Ship 146
Quantity Price
1 - 24 $15.99
25 - 49 $15.19
50 - 99 $14.39
100 + Call Us
Price $15.99

All Prices are in US Dollars and do not include duties



L-Com’s USBC2-MM series of USB cables feature simple "plug & play" connections to hand held devices and other peripherals where a USB 2.0 Type C to USB 2.0 Type C connection is required. Our cables have a durable molded aluminum shell and a cotton cord sheath for rugged applications. This cable series is available is lengths of 1Ft, 3Ft, 6Ft, & 10Ft. Currently in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • Data transfer speeds up to 480 Mbps
  • Fumble-free reversible USB C plug ensures fast, easy connection every time
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Cotton Cord Sheath

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.