L-com

Black Premium USB Cable Type A - A Cable, 0.75m

  • Picture of Black Premium USB Cable Type A - A Cable, 0.75m
  • Picture of Black Premium USB Cable Type A - A Cable, 0.75m
Picture of Black Premium USB Cable Type A - A Cable, 0.75m
SKU CAUBLKAA-075M
Available to Ship 77
Quantity Price
1 - 24 $11.79
25 - 49 $10.61
50 - 99 $9.43
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



Highest quality USB cables utilize revision 2.0 compliant bulk cable. Standard USB applications require cable assemblies with A-B connectors (see CAUBLKAB series). L-com offers A-A cable assemblies due to frequent customer requests. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • USB 2.0 cable assembly, Type A male to Type A male Connectors
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; color is black
  • Transfer rates up to 480Mbps meets USB 2.0 requirements

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement
  • Portable Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.