L-com

Angled USB cable, Straight A Male/ Down Angle Micro B Male, 5.0m

  • Picture of Angled USB cable, Straight A Male/ Down Angle Micro B Male, 5.0m
  • Picture of Angled USB cable, Straight A Male/ Down Angle Micro B Male, 5.0m
  • Picture of Angled USB cable, Straight A Male/ Down Angle Micro B Male, 5.0m
Picture of Angled USB cable, Straight A Male/ Down Angle Micro B Male, 5.0m
SKU CAA-90DMICB-5M
Available to Ship 2
Quantity Price
1 - 24 $22.69
25 - 49 $20.42
50 - 99 $18.15
100 + Call Us
Price $22.69

All Prices are in US Dollars and do not include duties



Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for USB 2.0 micro B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 28 AWG power leads and are finished in an attractive black color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • Solves difficult connection problems in tight places
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Straight A Male to Down Angle Micro B Male Connectors

Application
  • Cell phones
  • PDA's


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.