To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

USB 4.0 Adapter, 40 GBPS, R/L Connector, M-F

  • Picture of USB 4.0 Adapter, 40 GBPS, R/L Connector, M-F
Picture of USB 4.0 Adapter, 40 GBPS, R/L Connector, M-F
SKU CAU4C-RLADP-MF
Available to Ship Call us
Quantity Price
1 - 24 $33.39
25 - 49 $31.72
50 - 99 $30.05
100 + Call Us
Price $33.39

All Prices are in US Dollars and do not include duties



USB 4.0 Adapter Male to Female, 40 GBPS data transfer, 90 Degree Angle for Right/Left Connection, 100 Watts charging. L-Com’s CAU4C-RLAdp-MF USB C Right Angle Adapter has an aluminum shell for enhanced durability and strength. Our 90 degree adapter allows the cable to have a suitable extension direction, which can avoid the wear of the cable and the input port of the device, prolong the service life, and support charging and data transmission. This USB 4.0 adapter has data transfer speeds up to 40 GBPS or 8K @ 60 Hz and 100 Watts, 20V/5A max for t Super Fast Charging. Our device is widely compatible and works with most USB C Devices. Currently in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • Data transfer speeds up to 40 Gbps
  • Fumble-free reversible USB C plug ensures fast, easy connection every time
  • Universal and Backward compatibility with previous USB generations
  • Molded Aluminum Shell provides durability and increased strength at cable entry point
  • USB C Right Angle Adapter- Right/Left, M/F

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.