L-com

USB 3.0 Right Angle Extension Cable Assembly, A Female Jack to 90 Degree Up Angle A Male Plug, 28/26/22AWG, UL 2725 PVC, Blue, 2.0M

  • Picture of USB 3.0 Right Angle Extension Cable Assembly, A Female Jack to 90 Degree Up Angle A Male Plug, 28/26/22AWG, UL 2725 PVC, Blue, 2.0M
Picture of USB 3.0 Right Angle Extension Cable Assembly, A Female Jack to 90 Degree Up Angle A Male Plug, 28/26/22AWG, UL 2725 PVC, Blue, 2.0M
SKU U3A00066-2M
Available to Ship 73
Quantity Price
1 - 24 $48.19
25 - 49 $45.78
50 - 99 $43.37
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of USB 3.0 cable assemblies off the shelf and available for same day shipping. The U3A00066 family is perfect for routing cables in hard to reach or confined spaces. The Female to Right Angle design allows users to plug the angled end into equipment in difficult to reach or limited space and leaves the female end open and available to connect peripherals and equipment. U3A00066 cables eliminate the need to crawl under your home or office desk to find a USB port.

U3A00066-2M is a type A female to a 90° up angle type A male extension cable. It's built with 22AWG power conductors for maximum power transfer and utilizes a UL 2725 PVC jacket in blue. L-com's industry leading USB selection includes most connector options, speeds and colors, in stock and available to ship same day. Order online today.

Features
  • Connectors are type A female/jack to 90° Up angle type A male/plug
  • USB 3.0 speeds with transfer rates of up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • UL Style 2725 PVC jacket in blue
  • 22AWG power conductors for max power transfer

Application
  • Portable Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Office and Home Office (Work from Home) Use
  • Gaming hardware and interfaces


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.