L-com

USB 3.0 Right Angle Cable Assembly, 90 Degree Right Type A Male Plug to 90 Degree Right Type A Male Plug, 30/24AWG, PVC, Blue, 0.3M

  • Picture of USB 3.0 Right Angle Cable Assembly, 90 Degree Right Type A Male Plug to 90 Degree Right Type A Male Plug, 30/24AWG, PVC, Blue, 0.3M
Picture of USB 3.0 Right Angle Cable Assembly, 90 Degree Right Type A Male Plug to 90 Degree Right Type A Male Plug, 30/24AWG, PVC, Blue, 0.3M
SKU U3A00080-03M
Available to Ship Call us
Quantity Price
1 - 24 $46.49
25 - 49 $44.17
50 - 99 $41.84
100 + Call Us
Price $46.49

All Prices are in US Dollars and do not include duties



L-com's Angled USB 3.0 cable assemblies are perfect for high speed data transfer in tight spaces. The durable, molded angled ends save space and stress on the connector heads, strain reliefs and connecting ports. They also create neat and organized cable runs. Multiple 90° and 45° connector options are available in up, down, left and right in both USB 2.0 and USB 3.0 standards. Since Type C connectors have no orientation, they are fit for left and right or up and down simultaneously. All cables are built with UL recognized jackets and use gold plated contacts for a robust and reliable connection. See L-com.com's industry leading selection of angled USB cables today.

Features
  • Angled 90° Right Type A Male to 90° Right Type A Male
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • USB revision 3.0 compliant
  • Molded back shells provide durability and increased strength at cable entry point for solving difficult connection problems in tight spaces
  • UL Style 20276 PVC jacket with 24AWG power conductors for excellent power transfer capability; please see L-com's U3A00083 cable family for 22AWG options with longer lengths

Application
  • Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Portable Data Storage
  • Gaming hardware and interfaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.