We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB 3.0 Cable Assembly, Type B Panel Mount Female Jack to Type B 90 Degree Right Angle Male Plug, 30/24AWG, PVC, Blue, 0.3M

SKU U3A00102-03M
Available to Ship 13
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Price $59.99

All Prices are in US Dollars and do not include duties



Newly designed U3A00102 family of USB 3.0 versions of L-com's popular UPM style panel mount USB adapter cables are now available with right angle connectors! This series features a bulkhead Type B 3.0 jack to a molded 90° Right Angle Type B 3.0 plug attached via USB 3.0 compliant cable. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

Features
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • Angled connector for tight and space constrained applications
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • UL Style 20276 PVC jacket with 24AWG power conductors for efficient power transfer; please see L-com's U3A00103 series for 22AWG options with longer lengths

Application
  • Data Storage and Acquisition
  • Printer Interfaces
  • Video Transfer or Cameras
  • Portable Data Storage
  • Gaming hardware and interfaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.