L-com

USB 3.0 Cable Assembly, Type A Male Plug to Type B Male Plug w/ Ferrites, 30/24AWG, UL 20276 PVC, Blue, 1.0M

  • Picture of USB 3.0 Cable Assembly, Type A Male Plug to Type B Male Plug w/ Ferrites, 30/24AWG, UL 20276 PVC, Blue, 1.0M
Picture of USB 3.0 Cable Assembly, Type A Male Plug to Type B Male Plug w/ Ferrites, 30/24AWG, UL 20276 PVC, Blue, 1.0M
SKU U3A00009-1M
Available to Ship 35
Quantity Price
1 - 24 $30.59
25 - 49 $29.37
50 - 99 $28.45
100 + Call Us
Price $30.59

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of USB 3.0 cable assemblies off the shelf and available for same day shipping. The U3A0009 family's addition of ferrites to the ends of a cable helps to suppress high frequency noise for a cleaner and more efficient signal. L-com's USB 3.0 cable selection with ferrites includes cable assemblies with Type A, Type C, and Type Micro B connectors. Ferrite cables are often available in both PVC and LSZH (Low Smoke Zero Halogen) options.

U3A0009-1M is a type A male to a type B male cable with encapsulated ferrite beads for extra noise suppression and protection. It's built with 24AWG power conductors for maximum power transfer and utilizes a UL 20276 PVC jacket in blue. Don't see the connector combination you are looking for? Contact L-com today for a custom solution.

Features
  • USB 3.0 assembly with encapsulated ferrite beads
  • Fully shielded to provide maximum protection against EMI/RFI
  • UL Style 20276 PVC jacket in blue
  • 24AWG power conductors for max power transfer
  • Transfer rates up to 4.8 Gbps

Application
  • Portable Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Office and Home Office (Work from Home) Use
  • Gaming hardware and interfaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.