We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug w/ Ferrites, 28/26/22AWG, PVC, Blue, 3.0M

SKU U3A00073-3M
Available to Ship 68
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Price $53.99

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. The U3A00073 family's addition of ferrites to the ends of a cable helps to suppress high frequency noise for a cleaner and more efficient signal. L-com's USB 3.0 cable selection with ferrites includes cable assemblies with Type A, Type C, and Type Micro B connectors. Ferrite cables are often available in both PVC and LSZH (Low Smoke Zero Halogen) options. Don't see the connector combination you are looking for? Contact L-com today for a custom solution.

Features
  • USB 3.0 assembly with encapsulated ferrite beads
  • Fully shielded to provide maximum protection against EMI/RFI
  • UL Style 2725 PVC jacket in blue
  • 22AWG power conductors for maximum power transfer; see L-com's U3A00008 family for 24AWG options in shorter lengths
  • Transfer rates up to 4.8 Gbps

Application
  • Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Portable Data Storage
  • Gaming hardware and interfaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.