We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB 3.0 Cable Assembly, Type A Male Plug to Type A Female Jack, 30/24AWG, PVC, White, 1.5M

SKU U3A00062-105M
Available to Ship 25
Quantity Price
1 - 24 $38.39
25 - 49 $36.85
50 - 99 $35.70
100 + Call Us
Price $38.39

All Prices are in US Dollars and do not include duties



L-com's U3A00062 series USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight. Most options are available in standard USB 3.0 blue as well as white to blend into a medical environments and black to match A/V decor. Contact L-com with your application today.

Features
  • Color is white; white is available in off-the-shelf lengths of 0.5, 0.75, 1.0, & 1.5 meters
  • Connectors are Type A male to Type A female
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • UL style 20276 PVC jacket with 24AWG power conductors for excellent power transfer output

Application
  • USB 2.0 & USB 3.0
  • Video Transfer
  • Data Acquisition
  • Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.