Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

USB 3.0 Cable Assembly, A Male Plug to Micro B Male Plug, 30/24AWG, UL 20276, PVC, White, 0.5M

  • Picture of USB 3.0 Cable Assembly, A Male Plug to Micro B Male Plug, 30/24AWG, UL 20276, PVC, White, 0.5M
Picture of USB 3.0 Cable Assembly, A Male Plug to Micro B Male Plug, 30/24AWG, UL 20276, PVC, White, 0.5M
SKU U3A00061-05M
Available to Ship 16
Quantity Price
1 - 24 $11.19
25 - 49 $10.63
50 - 99 $10.07
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



L-com's U3A00061 series USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight.

U3A00061-05M is a type A Male to a type Micro B male cable. It's built with 24AWG power conductors for maximum power transfer and utilizes a UL 20276 recognized PVC jacket in white. L-com's industry leading USB selection includes most connector options and speeds in multiple colors. White blends seamlessly into medical environments. L-com's off the shelf cables are available for same day shipping so buy online today.

Features
  • Color is white
  • Connectors are Type A male/plug to Type Micro B male/plug
  • Fully shielded to provide maximum protection against EMI/RFI
  • USB 3.0 Transfer rates up to 4.8 Gbps
  • UL style 20276 PVC jacket with 24AWG power conductors for excellent power transfer output

Application
  • USB 2.0 & USB 3.0
  • Video Transfer
  • Data Acquisition and Storage
  • Office and Home Office (Work from Home)
  • Medical Environments


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.