L-com

USB 3.2 Locking Cable, Type C Male Plug Top Screw to Type C Male Plug, 5V, 3A, 5 Gbps, Black Nylon Braid over PVC Jacket, 3M

  • Picture of USB 3.2 Locking Cable, Type C Male Plug Top Screw to Type C Male Plug, 5V, 3A, 5 Gbps, Black Nylon Braid over PVC Jacket, 3M
  • Picture of USB 3.2 Locking Cable, Type C Male Plug Top Screw to Type C Male Plug, 5V, 3A, 5 Gbps, Black Nylon Braid over PVC Jacket, 3M
  • Picture of USB 3.2 Locking Cable, Type C Male Plug Top Screw to Type C Male Plug, 5V, 3A, 5 Gbps, Black Nylon Braid over PVC Jacket, 3M
  • Picture of USB 3.2 Locking Cable, Type C Male Plug Top Screw to Type C Male Plug, 5V, 3A, 5 Gbps, Black Nylon Braid over PVC Jacket, 3M
Picture of USB 3.2 Locking Cable, Type C Male Plug Top Screw to Type C Male Plug, 5V, 3A, 5 Gbps, Black Nylon Braid over PVC Jacket, 3M
SKU CAU32CC-MLMS-3M
Available to Ship 25
Quantity Price
1 - 4 $41.59
5 - 9 $39.93
10 - 24 $38.26
25 + Call Us
Price $41.59

All Prices are in US Dollars and do not include duties



L-com's CAU32CC-MLMS-3M is a USB 3.2 type C locking cable that comes with male top screw on one side and is backward compatible with earlier revisions of USB such as 3.1, 3.0 and 2.0. This USB 3.2 cable is suitable for data sync, device charging, data transfer, cellular phones, and laptop/PC applications. The type C locking cable features an aluminum backshell design with highly durable strain relief and operates at a maximum DC voltage of 5 Volts.

Our type C cable is built with a metal housing to prevent crushing and strain relief molding, which eliminates cable fray. L-com’s USB 3.2 cable has a length of 3 meter and data speed of 5 Gbps. When supported by an appropriate mate, the top screw secures the cable for lock-down applications, prevents accidental disconnections, and increases vibration resistance.

To ensure that your phones, tablets, PCs, and other devices are always charged, keep your L-com’s CAU32CC-MLMS-3M locking cables with you at home, in the workplace, or on the go. We stock a wide selection of data cables that ship the same business day as ordered from our warehouse. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal type C locking cable as per your requirements.


Features
  • USB C connectors are small and universal to many applications including mobile devices, data transfer, video sharing and more
  • Locking top screw to eliminate accidental disconnections
  • Nylon braided jacket provides durability and protects the cable from damage
  • Available in 1 meter or 3 meter lengths

Application
  • Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Portable Data Storage
  • Gaming hardware and interfaces


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.