L-com

USB 3.1 Type C Keystone Adapter, 180 Degrees, Black

  • Picture of USB 3.1 Type C Keystone Adapter, 180 Degrees, Black
  • Picture of USB 3.1 Type C Keystone Adapter, 180 Degrees, Black
  • Picture of USB 3.1 Type C Keystone Adapter, 180 Degrees, Black
  • Picture of USB 3.1 Type C Keystone Adapter, 180 Degrees, Black
  • Picture of USB 3.1 Type C Keystone Adapter, 180 Degrees, Black
Picture of USB 3.1 Type C Keystone Adapter, 180 Degrees, Black
SKU LCKEY180
Available to Ship 5
Quantity Price
1 - 24 $6.19
25 - 49 $5.88
50 - 99 $5.57
100 + Call Us
Price $6.19

All Prices are in US Dollars and do not include duties



L-com’s LCKEY180 is an audio/video keystone adapter, an essential tool that fits in a standard keystone wall plate or panel. This A/V adapter features USB 3.1 Type C female connector configuration. This USB 3.1 Type C female to female keystone adapter feature modern USB Type C design and 90 degree adapter body style.

This LCKEY180 audio/video adapter from L-com is suitable for applications including digital signage, home theatre, OEM designs and professional A/V. This A/V adapter is available in black color. Our USB 3.1 Type C female to female adapter is constructed with an ABS housing. This keystone adapter can also be upgrade existing USB keystones to accept a USB Type C plug. Additional audio/video adapter specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of USB 3.1 Type C female keystone adapters with same-business-day shipping for local, international, and domestic orders. We also offer multiple different AV adapters including popular interfaces such as HDMI, DisplayPort and USB C capable of high resolution pictures for the best display. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect black A/V adapter for your needs, including more information on related products. If you have any inquiries about our keystone adapters or other components, please contact our experienced technical support and sales teams.


Features
  • USB C Keystone adapter
  • Fits in a standard Keystone wall plate or panel
  • Modern USB C design
  • Upgrade existing USB Keystones to accept a USB C plug
  • 180 degree orientation

Application
  • Digital Signage
  • Home Theatre
  • OEM Designs
  • Professional A/V Applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.