L-com

USB 3.0 type C female to USB 3.0 type A male Data Adapter, 5 Gbps

  • Picture of USB 3.0 type C female to USB 3.0 type A male Data Adapter, 5 Gbps
  • Picture of USB 3.0 type C female to USB 3.0 type A male Data Adapter, 5 Gbps
  • Picture of USB 3.0 type C female to USB 3.0 type A male Data Adapter, 5 Gbps
  • Picture of USB 3.0 type C female to USB 3.0 type A male Data Adapter, 5 Gbps
Picture of USB 3.0 type C female to USB 3.0 type A male Data Adapter, 5 Gbps
SKU CAUC3-CF-AM
Available to Ship 26
Quantity Price
1 - 4 $18.39
5 - 9 $17.65
10 - 24 $16.92
25 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



The L-com CAUC3-CF-AM is a data adapter that has a USB 3.0 type C female connector on side 1 and a USB 3.0 type A male connector on side 2. Our adapter is suitable for PC peripheral interconnects, test and measurement, and data acquisition applications and is designed to support USB 3.0 communication. This USB adapter is built with a molded PVC shell that provides durability

This adapter has a data transfer speed of up to 5 Gbps and it allows USB micro cables to adapt to USB mini devices. Our USB adapter comes with gold plated contacts which provides reliable connections and has universal compatibility. Additional dimensions and specifications for this USB adapter are on our downloadable PDF datasheet above.

L-com stocks a wide selection of USB 3.0 type C data adapters that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal adapter as per your requirements.


Features
  • USB 3.0
  • 5 Gbps
  • USB C to USB A
  • Adapt common interfaces without buying a new cable

Application
  • Video Transfer
  • Data Acquisition
  • Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.