L-com

USB 3.0 High Retention Adapter Coupler Panel Mount ECF Flange Style Type 3, B Type Female to A Type Female, Shielded ABS, Silver

  • Picture of USB 3.0 High Retention Adapter Coupler Panel Mount ECF Flange Style Type 3, B Type Female to A Type Female,  Shielded ABS, Silver
Picture of USB 3.0 High Retention Adapter Coupler Panel Mount ECF Flange Style Type 3, B Type Female to A Type Female,  Shielded ABS, Silver
SKU ECF504-30-BAS-HR
Available to Ship 71
Quantity Price
1 - 24 $28.59
25 - 49 $27.16
50 - 99 $25.73
100 + Call Us
Price $28.59

All Prices are in US Dollars and do not include duties



ECF504-30-BAS-HR USB 3.0 High Retention Adapter Coupler Panel Mount ECF Flange Style is In stock and shipping same day. The L-com B Type Female to A Type Female adapter/coupler allows USB cables to be efficiently passed through a panel or enclosure. These high retention USB 3.0 adapters / couplers ECF504-30-BAS-HR are using an efficient ECF style flange mount design. This USB 3.0 B Type to A Type adapter (coupler) is used to prevent accidental disconnects for critical applications.

The panel mount USB 3.0 adapter ECF504-30-BAS-HR is a high retention, silver coupler with a B type female to an A type female design. built with a shielded, chrome plated housing. This Silver B Type Female to A Type Female Adapter Coupler is rated for USB 3.0. High retention A type jacks provide a mating force of 40N max and an un-mating force of 15N min while B type jacks provide a mating force of 60N max and an un-mating force of 15N min. Our B Type Female to A Type Female Adapter Coupler is 50% higher than standard USB ports making it difficult to unintentionally unplug your cable. These high retention USB 3.0 adapters / couplers ECF504-30-BAS-HR work with standard USB connectors and do not require special plugs.

The panel mount USB 3.0 adapter ECF504-30-BAS-HR is a high retention, silver coupler with a B type female to an A type female design. built with a shielded, chrome plated housing. This Silver B Type Female to A Type Female Adapter Coupler is rated for USB 3.0. High retention A type jacks provide a mating force of 40N max and an un-mating force of 15N min while B type jacks provide a mating force of 60N max and an un-mating force of 15N min. Our B Type Female to A Type Female Adapter Coupler is 50% higher than standard USB ports making it difficult to unintentionally unplug your cable. These high retention USB 3.0 adapters / couplers ECF504-30-BAS-HR work with standard USB connectors and do not require special plugs.

"

Features
  • The ECF504-30-BAS-HR is a silver USB 3.0 coupler with a B type female to an A female design built using high retention ports and a shielded, chrome plated housing
  • High Retention A jacks provide a mating force of 40N max, High Retention B jacks provide a mating force of 60N max and both provide an un-mating force of 15N min; this is 50% higher retention than standard USB connectors
  • Allows USB cables to be passed through panels or enclosures using L-com's ECF style flange Type 3 mount design with screw mounting for secure installation
  • Rated for USB 3.0 applications with 30 micro inch gold plated contacts to provide reliable connections with repeated mating cycles
  • Available connector options include USB 2.0 and 3.0 female type A-A, B-A & A-B

Application
  • PC, printer and server peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Office and home office (work from home)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.