L-com

High Flex Drag Chain USB 3.0 Cable, Type A Male Plug to Right Angle Down Exit Type A Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 0.5m

  • Picture of High Flex Drag Chain USB 3.0 Cable, Type A Male Plug to Right Angle Down Exit Type A Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 0.5m
Picture of High Flex Drag Chain USB 3.0 Cable, Type A Male Plug to Right Angle Down Exit Type A Male Plug, 28/26/22AWG, 20276 VW-1 PVC, Black, 0.5m
SKU CAU3HFA-90DA-05M
Available to Ship 19
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



Long an industry leader in offering a vast selection of USB 3.0 cables, L-com now offers High Flex, Drag Chain rated USB assemblies with 90° angled connector options. The CAU3HFA-90DA-05M family is made for high flex, continuous motion and drag chain use and is perfect for factory automation and cameras. Among the most rugged USB cables ever produced by the experts at L-com, these USB cables are tested for 5 million flex cycles in U-type drag chain applications.

The CAU3HFA-90DA-05M from L-com is a high flex, drag chain rated USB cable assembly that is rated for up to 4.8Gpbs, USB 3.0 applications. Its connectors are Type A male/plug to Right Angle, Down Exit Type A male/plug. The down angle A Type allows for connections in tight spaces as well as extra strain relief to avoid stressing the connector overmold and packing of denser connectors and greater control over the exit of your cable. The CAU3HFA-90DA-05M is built with high flex, drag chain rated bulk cable that is rated to 5,000,000 flex cycles and utilizes 22AWG power conductors for maximum power transfer capability. The cable jacket is UL 20276 style and commands a VW-1 flame rating. Available connector types include A, B, Micro B and Micro B with Machine Vision thumbscrews in both straight to straight and straight to 90° right angle configurations.

Since 1982, L-com has offered high quality USB cables, adapters, components and accessories. 30um gold plated contacts and molded connector ends ensure a long life on your CAU3HFA-90DA-05M USB cable assembly. 360° shield termination means you can trust your USB 3.0 cable to be protected from EMI and RFI interference. Contact L-com for application support and buy CAU3HFA-90DA-05M cables online today.


Features
  • High flex, continuous motion and type-U drag chain rated for a minimum of 5 million cycles
  • Assembly built to USB 3.0 standards and speeds
  • Connectors are Type A male/plug to Right Angle, Down Exit Type A male/plug
  • Built with UL 20276 style cable with a VW-1 flame rating in black PVC
  • 22AWG power conductors for maximum power transfer current

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras
  • Medical Devices
  • Data acquisition or PLC communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.