L-com

USB 3.0 Extenstion, AM/CF, single connector, 5M

  • Picture of USB 3.0 Extenstion, AM/CF, single connector, 5M
Picture of USB 3.0 Extenstion, AM/CF, single connector, 5M
SKU CAU3ACEXT-MF-5M
Available to Ship 71
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



The L-com CAU3ACEXT-MF-5M is a USB A 3.0 extension cable specifically stocked to be readily available for same business day shipment. This cable is designed to extend USB 3.0 signals up to 5 meters using a single connector. It features gold-plated contacts that provide superior conductivity for low and high-speed devices. With data transfer speeds of up to 5 gbps and 5 Volt/2 Amp charging capabilities, CAU3ACEXT-MF-5M has everything you need to stay connected and productive on the go.

The premium double-shielded cable protects the USB signal from external noise, and the daisy chain feature allows you to connect up to 5 cables for extended distance applications. This extension cable has a USB 3.0 A male to USB 3.0 C female connector configuration. Our USB 3.0 extension cable is suitable for a variety of applications, including security and surveillance, point of sale, industrial control, remote desktop, and enterprise computing.

This bus-powered cable from L-com is used for increasing the length of a USB device without worrying about signal loss and potential performance problems. Our USB A 3.0 extension cable has a signal booster built-in, and the cable allows for an extension of the overall cable length up to 80 feet through the daisy chaining of up to 5 of these active cables. The cable must be plugged directly into a USB port (either on the PC or a hub).

L-com has one of the largest in-stock selections of USB A 3.0 extension cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of other USB 3.0 extension cables that ship same-day from our warehouse.


Features
  • USB 3.0 A to C – single connector
  • Used to extend USB 3.0 signals up to 5 Meters
  • Gold plated contacts provide superior conductivity for low and high speed devices
  • Premium double-shielded cable protects USB signal from external noise
  • Daisy chain feature lets you connect up to 5 cables for extended distance applications.

Application
  • Security and Surveillance
  • Point of sale
  • Industrial control
  • Remote desktop
  • Enterprise computing


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.