L-com

USB 3.0 Cable Assembly, A to B with Latching Type A Connector, 30/24AWG, UL 20276 PVC Jacket, Blue, 1.5M

  • Picture of USB 3.0 Cable Assembly, A to B with Latching Type A Connector, 30/24AWG, UL 20276 PVC Jacket, Blue, 1.5M
Picture of USB 3.0 Cable Assembly, A to B with Latching Type A Connector, 30/24AWG, UL 20276 PVC Jacket, Blue, 1.5M
SKU U3A00006-105M
Available to Ship 12
Quantity Price
1 - 24 $40.99
25 - 49 $38.94
50 - 99 $36.89
100 + Call Us
Price $40.99

All Prices are in US Dollars and do not include duties



These unique USB cable assemblies feature latching Type A plugs which provide lock down mating retention with any typical USB Type A jack. This lock down mate provides much greater retention force than standard USB friction fit so you can be more secure that your application will not be accidentally disconnected. Available in USB 2.0 or 3.0 with UL recognized PVC or LSZH (low smoke zero halogen) jackets. Check out all options at L-com.com today.

Features
  • Unique latching feature on Type A connector provides a secure, locking connection to any USB Type A jack
  • UL 20276 Style PVC jacket
  • 30 micro inch gold plated contacts provide reliable connections even over repeated mating cycles
  • USB Revision 1.0, 1.1, 2.0 and 3.0 compliant
  • Available in lengths of 0.3, 0.5, 0.75, 1.0 and 1.5 meters; color is blue

Application
  • PC peripheral interconnects
  • Confined space USB applications
  • Data acquisition
  • Portable data storage
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.