L-com

USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters

  • Picture of USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters
  • Picture of USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters
  • Picture of USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters
  • Picture of USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters
  • Picture of USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters
Picture of USB 3.0 Active Extension Cable, C to C, Male to Female, Aluminum Shell, 10 Meters
SKU CAU3CEXT-MF-10M
  Configured to Order
Quantity Price
1 - 9 $175.99
10 - 24 $172.47
25 - 99 $168.95
100 + Call Us
Price $175.99

All Prices are in US Dollars and do not include duties



The L-com CAU3CEXT-MF-10M is a USB 3.0 extension cable that is suitable for applications such as data storage and transfer, extended USB lengths, video transfer, and data acquisition. This data extension cable comes with a USB 3.0 type C male connector on one side and a USB 3.0 type C female on the other. Our USB 3.0 cable accommodates 5 Gbps speed over a longer length.

The USB extension cable with USB C to C connector is designed for common USB connections available in most modern devices and has a VW-1-rated PVC jacket. This black USB A cable is available in a 10-meter length and has a built-in active repeater to extend the USB signal over greater distances. Additional dimensions, specifications, and CAD drawings for this USB 3.0 extension cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of USB 3.0 type C data cable for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal USB 3.0 extension cable that meets your requirements.


Features
  • USB C to C for common USB connections available in most modern devices
  • Built-in active repeater to extend the USB signal over greater distances
  • USB 3.0 accomodates 5Gbps speed over a longer length
  • VW-1 rated PVC cable jacket
  • Available in 5 or 10 meter options
  • USB C power cable sold seperately

Application
  • Data storage and transfer
  • Extended USB lengths
  • Video transfer
  • Data acquisition

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.