L-com

USB 3.0 Active Optical Cable, A male to C male PVC jacket no screw, right angle, 15 meters

  • Picture of USB 3.0 Active Optical Cable, A male to C male PVC jacket no screw, right angle, 15 meters
Picture of USB 3.0 Active Optical Cable, A male to C male PVC jacket no screw, right angle, 15 meters
SKU AOC-U30AMCM-V0R-015
Available to Ship 7
Quantity Price
1 - 9 $251.99
10 - 24 $241.91
25 - 99 $231.83
100 + Call Us
Price $251.99

All Prices are in US Dollars and do not include duties



L-com's AOC-U30AMCM-V0R-015 is a USB 3.0 Active Optical Cable. It is a cable with USB 3.0 A male connector to USB 3.0 C male connector. The cable features PVC jacket without screw but with right angle connector. The USB 3.0 AOC cable length is 15 meters. L-com's AOC-U30AMCM-V0R-015 is one of the thousands of cables in stock and ready to ship today!

Features
  • Hybrid optical cable with fiber and copper
  • High speed and long length USB 3.0 cables
  • No loss of signal and reduced EMI/RFI
  • Plug and Play

Application
  • Industrial Control/Cameras
  • Machine Vision
  • Medical Imaging
  • Security: Web Camera

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.