L-com

USB 3.2 Gen 1 Active Optical Cable, A male to C male drag chain jacket w/ screw, 10 meters, 5Gps

  • Picture of USB 3.2 Gen 1 Active Optical Cable, A male to C male drag chain jacket w/ screw, 10 meters, 5Gps
Picture of USB 3.2 Gen 1 Active Optical Cable, A male to C male drag chain jacket w/ screw, 10 meters, 5Gps
SKU AOC-U30AMCM-C1S-010
Available to Ship 7
Quantity Price
1 - 9 $249.99
10 - 24 $239.99
25 - 99 $229.99
100 + Call Us
Price $249.99

All Prices are in US Dollars and do not include duties



L-com's AOC-U30AMCM-C1S-010 is a USB 3.2 Gen 1 Active Optical Cable. It is a cable with USB 3.2 Gen 1 A male connector to C male connector. The jacket is drag chain with screw. The USB 3.2 Gen 1 AOC cable length is 10 meters. L-com's AOC-U30AMCM-C1S-010 is one of the thousands of cables in stock and ready to ship today!

Features
  • Hybrid optical cable with fiber and copper
  • Operates with USB 3.0 super speed host controllers
  • No loss of signal and reduced EMI/RFI
  • Plug and Play
  • Not downward compatible with USB 2.0/1.1

Application
  • Industrial Control/Cameras
  • Machine Vision
  • Medical Imaging
  • Security: Web Camera

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.