L-com

USB 2.0 Bulk Cable, 28/24AWG, UV Outdoor UL CM FT4 PVC Jacket, Black, 100FT

  • Picture of USB 2.0 Bulk Cable, 28/24AWG, UV Outdoor UL CM FT4 PVC Jacket, Black, 100FT
Picture of USB 2.0 Bulk Cable, 28/24AWG, UV Outdoor UL CM FT4 PVC Jacket, Black, 100FT
SKU BU2O-2824BK-100F
  Available for backorder
Quantity Price
1 - 24 $123.99
25 - 49 $117.79
50 - 99 $111.59
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



L-Com's UV outdoor UL CM FT4 PVC jacket 100 feet USB 2.0 compliant black bulk cable are in stock and ready to ship same day. The L-com BU2O-2824BK-100F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These black 100FT 28/24AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard PVC as well as in harder to find outdoor, low smoke zero halogen (LSZH) and UV outdoor, continuous motion rated jackets. In the 28/24AWG UV outdoor UL CM type PVC jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU2O-2824BK-100F family features a USB 2.0 rating with speeds of up to 480mbps. L-Com's 100 feet black USB 2.0 bulk cables UL CM style PVC jacket maintains a FT4 flame rating and is UV outdoor, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is black. The BU2O-2824BK-100F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com UV outdoor 100 feet 28/24AWG FT4 flame rating in black USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU2O-2824BK-100F is a 100FT increment of unterminated USB bulk cable. Shop L-com for this USB 2.0 28/24AWG black UV outdoor UL 2725 FT4 PVC bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU2O-2824BK-100F USB 2.0 compliant 28/24AWG UV outdoor UL 2725 FT4 PVC jacket black bulk cables and buy online today.


Features
  • USB 2.0 compliant bulk cable with performance up to 480Mbps speeds
  • Outdoor rated with UV (sun light) and moisture resistances
  • UL CM type PVC jacket with FT4 flame rating in black
  • 28/24AWG construction with 24AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +80°C and fully double shielded for thorough protection against data corrupting EMI and RFI

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras including machine vision
  • Process Engineering
  • Data acquisition or PLC communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.